Coupling Motors - ICM-14N

Servo Motors

Manufacturer HDD Servo Motors AB
Description Coupling Motors - ICM-14N
Part Number ICM-14N
Product selection
Selector Part Number Description Rated speed (rpm) (Nm) Low speed torque (Nm) Rated torque (Nm) Peak torque (Nm) Length (mm) Flange size (mm) Mass with resolver (kg)
1 ICM-14N Coupling Motors - ICM-14N 3000 18,0 10,0 45 114.1 140 10,0
Part Number
Description
Rated speed (rpm) (Nm)
Low speed torque (Nm)
Rated torque (Nm)
Peak torque (Nm)
Length (mm)
Flange size (mm)
Mass with resolver (kg)
Documentation
Contact the supplier
HDD Servo Motors AB HDD was founded in 1994 by Lennart Stridsberg. He was optimizing the surface mounting machines he had developed for MyData Automation and found that the existing servo motors on the market were not good enough. So he invented new ones. Better ones.Some 20 years later, HDD still has the most compact electric motors on the market. Our patented Stritorque® technology results in motors with less than half the size of motors with equivalent performance. This fact has put them in many applications.
HDD Servo Motors AB