1

Short pitch conveyor chains with top rollers

Manufacturer Hangzhou Donghua Chain Group Co.,Ltd.
Description Short pitch conveyor chains with top rollers 40-1-1LTR
Part number 40-1-1LTR
Product selection
Selector Donghua Chain No Pitch P Roller diameter d1 max Roller diameter d3 max Width between innerplates b1 min Pin diameter d2 max Pin length L1 max L2 L3 L4 Attachment dimension G C Ultimate tensile strength Q min (kN/bf) Weight per meter q (kg/m)
1 40-1-1LTR 12.7 7.95 11 7.85 3.96 13.5 16.6 17.8 18.8 9.5 12.7 14.1/3250 1.44
2 50-1-1LTR 15.875 10.16 15 9.4 5.08 16.5 20.7 22.2 23.3 12.7 15.9 22.2/5405 2.3
3 60-1-1LTR 19.05 11.91 18 12.57 5.94 21 25.9 27.7 28.3 15.9 18.3 31.8/7227 3.4
4 80-1-1LTR 25.4 15.88 24 15.75 7.92 26.2 32.7 35 36.5 19.1 24.6 56.7/12886 5.9
5 100-1-1LTR 31.75 19.05 30 18.9 9.53 32.3 40.4 44.7 44.7 25.4 31.8 88.5/20114 8.9
Donghua Chain No
Pitch P
Roller diameter d1 max
Roller diameter d3 max
Width between innerplates b1 min
Pin diameter d2 max
Pin length L1 max
L2
L3
L4
Attachment dimension G
C
Ultimate tensile strength Q min (kN/bf)
Weight per meter q (kg/m)
Contact the supplier
Hangzhou Donghua Chain Group Co.,Ltd. Professional manufacturer of chains, sprockets, tooth gears and various power transmission products
Hangzhou Donghua Chain Group Co.,Ltd.
杭州东华链条集团有限公司