1

Round pin type silent chains

Manufacturer Hangzhou Donghua Chain Group Co.,Ltd.
Description Round pin type silent chains CL06F2-12X11W
Part number CL06F2-12X11W
Product selection
Selector Donghua Chain No Pitch P Width Between Guides W Pin length L max Plate depth h2 max Plate thickness t Plate thickness T Guide type Number of plate n Ultimate tensile strength Q min (kN/bf) Weight per meter q(kg/m)
1 CL06F2-12X11W 9.525 32.55 38.2 11.6 1.55 1.55 Outside 23(12x11) 68/15293 2.2
2 SC1252-11X10W 12.78 30 36.72 15.5 1.55 1.55 Outside 21(11X10) 80/17992 2.8
Donghua Chain No
Pitch P
Width Between Guides W
Pin length L max
Plate depth h2 max
Plate thickness t
Plate thickness T
Guide type
Number of plate n
Ultimate tensile strength Q min (kN/bf)
Weight per meter q(kg/m)
Contact the supplier
Hangzhou Donghua Chain Group Co.,Ltd. Professional manufacturer of chains, sprockets, tooth gears and various power transmission products
Hangzhou Donghua Chain Group Co.,Ltd.
杭州东华链条集团有限公司