Handwheels, DIN 950, light metal, d2 small, with keyway, without handle, form N-F/A

Standard DIN 950
Description Handwheels, DIN 950, light metal, d2 small, with keyway, without handle, form N-F/A, DIN 950-AL-80-K10-A
Product selection
Selector D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes G (kg)
1 80 10 24 16 13 3 0.12
2 100 10 26 17 16 3 0.17
3 125 12 28 18 18 3 0.25
4 140 14 30 19 20 3 0.32
5 160 14 32 20 20 3 0.4
6 200 18 38 24 21 3 0.85
7 250 22 45 28 22 5 1.25
8 315 26 53 33 23 5 1.9
9 400 30 65 38 25 5 2.4
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
G (kg)
Users Who Downloaded This Product Also Downloaded
Page