1

EH 23310. Positioning Rings, for down-thrust clamp

Manufacturer HALDER-Workholding Systems
Description EH 23310.0350 Positioning Ring
Reference number EH 23310.0350
Material Steel, Blackened
Weight 35 g
Product selection
Selector Reference number Nominal Size Weight (g) (g)
1 EH 23310.0350 40 35
Reference number
Nominal Size
Weight (g) (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG