1

EH 23020. T-Nuts

Manufacturer HALDER-Workholding Systems
Description EH 23020.0140 T-Nuts >Long<
Reference number EH 23020.0140
Material Heat Treated Steel, quality 10, black to test capacity to DIN 267 T.4
Weight 82 g
Product selection
Selector Reference number D TS (mm) T-Slot Size A (mm) e (mm) L (mm) H (mm) K (mm) Weight (g) (g) System
1 EH 23020.0140 M12 14 13.6 22 44 16 8 82 V70
2 EH 23020.0180 M16 18 17.6 28 56 20 10 170 L16
Reference number
D
TS (mm) T-Slot Size
A (mm)
e (mm)
L (mm)
H (mm)
K (mm)
Weight (g) (g)
System
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG