1

EH 22700. Ball-Ended Thrust Screws, ball secured against rotating, plain

Manufacturer HALDER-Workholding Systems
Description EH 22700.0584 Ball-Ended Thrust Screws, ball secured against rotating
Reference number EH 22700.0584
Material Screw: Quality 12.9, Phosphatized
Weight 5.7 g
Product selection
Selector Reference number D1 L (mm) Nominal Length D3 (mm) D (mm) Ball F (N) Max. Load Capacity for Static Load Max. Weight (g) (g) System
1 EH 22700.0584 M 8 20 4.5 5.5 9 5.7 V40
2 EH 22700.0624 M 12 30 7.2 8.5 18 19.6 V70/L12
3 EH 22700.0626 M 12 40 7.2 8.5 18 28.5 V70/L12
4 EH 22700.0666 M 16 50 10.7 12 36 48 V70/L16
Reference number
D1
L (mm) Nominal Length
D3 (mm)
D (mm) Ball
F (N) Max. Load Capacity for Static Load Max.
Weight (g) (g)
System
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG