1

EH 1586. Supports for Clamping Bar

Manufacturer HALDER-Workholding Systems
Description EH 1586. Supports for Clamping Bar
Part number EH 1586.200
Material Tool steel, hardened
Mass 70 g
Product selection
Selector Reference number Type l1 (mm) l2 (mm) b1 (mm) b2 (mm) h1 (mm) h2 (mm) Mass (g)
1 EH 1586.200 high - picture 1 44 - 14 5 15 8 70
2 EH 1586.202 low - picture 2 44 - 14 5 8 1 50
3 EH 1586.201 high; width shortened - picture 3 44 29 14 5 15 8 60
Reference number
Type
l1 (mm)
l2 (mm)
b1 (mm)
b2 (mm)
h1 (mm)
h2 (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG