1

EH 1586. Stops, gripper studs

Manufacturer HALDER-Workholding Systems
Description EH 1586. Stops, gripper studs
Part number EH 1586.020
Material Tool steel, hardened
Mass 400 g
Product selection
Selector Reference number Type l1 (mm) l2 (mm) l3 (mm) b1 (mm) b2 (mm) h1 (mm) h2 (mm) Mass (g)
1 EH 1586.020 gripper studs, two-sided - picture 1 42 20 1 44 18 21.4 11 400
2 EH 1586.021 gripper studs and plain - picture 2 41 20 1 44 18 21.4 11 390
Reference number
Type
l1 (mm)
l2 (mm)
l3 (mm)
b1 (mm)
b2 (mm)
h1 (mm)
h2 (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG