1

EH 1586. Stops, diamond coated

Manufacturer HALDER-Workholding Systems
Description EH 1586. Stops, diamond coated
Part number EH 1586.010
Material Tool steel, hardened
Mass 390 g
Product selection
Selector Reference number Type l1 (mm) l2 (mm) l3 (mm) b1 (mm) b2 (mm) h1 (mm) h2 (mm) d (mm) Mass (g)
1 EH 1586.010 diamond coated on both sides - picture 1 44 - 2 44 24 21.4 13.4 12 390
2 EH 1586.011 diamond coated one-sided and plain - picture 2 42 22 2 44 24 21.4 13.4 12 390
Reference number
Type
l1 (mm)
l2 (mm)
l3 (mm)
b1 (mm)
b2 (mm)
h1 (mm)
h2 (mm)
d (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page