1

EH 1586. Lateral Stops

Manufacturer HALDER-Workholding Systems
Description EH 1586. Lateral Stops
Part number EH 1586.250
Material Steel
Mass 110 g
Product selection
Selector Reference number d2 (mm) l1 (mm) l2 (mm) b1 (mm) b2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Mass (g)
1 EH 1586.250 15 60 27 16 8 32 0 - 37 8 7 110
Reference number
d2 (mm)
l1 (mm)
l2 (mm)
b1 (mm)
b2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG