EH 1585. Fixing screws

Manufacturer HALDER-Workholding Systems
Description EH 1585. Fixing screws
Part number EH 1585.101
Mass 106 g
Product selection
Selector Reference number Number locating screws M12 x 45 Number cap screws M12 x 45 Mass (g)
1 EH 1585.101 2 - 106
2 EH 1585.201 2 1 155
3 EH 1585.301 2 3 253
4 EH 1585.401 2 4 302
5 EH 1585.501 2 5 351
6 EH 1585.601 2 6 400
7 EH 1585.701 2 7 449
Reference number
Number locating screws M12 x 45
Number cap screws M12 x 45
Mass (g)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG