1

EH 1520.400 - 1520.500 Stop Angle

Manufacturer HALDER-Workholding Systems
Description EH 1520.400 Stop Angle
Reference number EH 1520.400
Material Grey Cast Iron, Phosphatized, ground
Weight 1.7 kg
Product selection
Selector Reference number B (mm) H (mm) D1 (mm) F6 D2 Number of Threads Weight (kg) (kg)
1 EH 1520.400 37 140 12 M12 4 1.7
2 EH 1520.500 37 200 12 M12 6 2.4
Reference number
B (mm)
H (mm)
D1 (mm) F6
D2
Number of Threads
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page