1

EH 1506.200 - 1506.500 Angle Plate

Manufacturer HALDER-Workholding Systems
Description EH 1506.200 Clamping Angle
Reference number EH 1506.200
Material Grey Cast Irion
Weight 147 kg
Product selection
Selector Reference number L1 (mm) L2 (mm) H1 (mm) H (mm) H2 (mm) +/-0,02 D1 (mm) A (mm) +/-0,013 B2 (mm) +/-0,2 L4 (mm) +/-0,02 S (mm) +/-0,02 N Number of Hole Rows Weight (kg) (kg)
1 EH 1506.200 400 0 400 475 100 12 150 150 150 80 4 8x8 147
2 EH 1506.300 400 500 400 475 100 12 150 150 150 80 4 10x8 168
3 EH 1506.400 500 0 500 595 120 12 200 200 200 100 6 10x10 295
4 EH 1506.500 500 630 500 595 120 12 200 200 200 100 6 12x10 326
Reference number
L1 (mm)
L2 (mm)
H1 (mm)
H (mm)
H2 (mm) +/-0,02
D1 (mm)
A (mm) +/-0,013
B2 (mm) +/-0,2
L4 (mm) +/-0,02
S (mm) +/-0,02
N
Number of Hole Rows
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG