3

EH 1200.300 - EH 1200.500 Base Plates, V70eco

Manufacturer HALDER-Workholding Systems
Description EH 1200.300 Base Plates, V70eco
Reference number EH 1200.300
Material Tool steel, high-strength
Mass 38 g
Product selection
Selector Reference number l1 (mm) b1 (mm) a (mm) b2 (mm) l2 (mm) y (mm) Number of T-slots Number of connecting rings Zero-Point Clamping System (optional) G (g) System
1 EH 1200.300 420 230 150 100 150 12 3 x 6 2 38 V70
2 EH 1200.400 490 300 200 100 200 12 4 x 7 2 57 V70
3 EH 1200.500 630 370 200 100 200 12 5 x 9 4 92 V70
Reference number
l1 (mm)
b1 (mm)
a (mm)
b2 (mm)
l2 (mm)
y (mm)
Number of T-slots
Number of connecting rings Zero-Point Clamping System (optional)
G (g)
System
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG