1

EH 1140.300 - 1141.500 Locating Pins

Manufacturer HALDER-Workholding Systems
Description EH 1140.300 Locating Pin from Diameter 24
Reference number EH 1140.300
Material Steel, case hardened, ground
Weight 0.03 kg
Product selection
Selector Reference number D1 (mm) h6 D2 (mm) L1 (mm) L2 (mm) WS (mm) Weight (kg) (kg)
1 EH 1140.300 4 19 16 13.5 15 0.03
2 EH 1140.400 5 19 16 13.5 15 0.03
3 EH 1140.500 6 19 16 13.5 15 0.03
4 EH 1140.600 8 19 17 13.5 15 0.03
5 EH 1140.700 10 19 17 13.5 15 0.03
6 EH 1140.800 12 19 18 13.5 15 0.03
7 EH 1140.900 14 24 18 13.5 19 0.03
8 EH 1141.000 15 24 18 18 19 0.05
9 EH 1141.100 16 24 18 18 19 0.05
10 EH 1141.200 18 29 19 18 22 0.07
11 EH 1141.300 20 29 19 18 22 0.07
12 EH 1141.400 22 34 20 20 27 0.1
13 EH 1141.500 24 34 20 20 27 0.1
Reference number
D1 (mm) h6
D2 (mm)
L1 (mm)
L2 (mm)
WS (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page