1

EH 1131.500 - 1131.700 T-Clamping Blocks

Manufacturer HALDER-Workholding Systems
Description EH 1131.500 T-Clamping Block
Reference number EH 1131.500
Material Steel, case hardened, ground
Weight 0.11 kg
Product selection
Selector Reference number L1 (mm) L2 (mm) L3 (mm) Weight (kg) (kg)
1 EH 1131.500 23.5 13.5 0 0.11
2 EH 1131.600 40 14 12 0.18
3 EH 1131.700 69 14.5 40 0.32
Reference number
L1 (mm)
L2 (mm)
L3 (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page