1

EH 1110.200 - 1110.300 Mounting Blocks

Manufacturer HALDER-Workholding Systems
Description EH 1110.200 Mounting Block
Reference number EH 1110.200
Material Steel, case hardened, ground
Weight 3.6 kg
Product selection
Selector Reference number B1 (mm) -0.01 L1 (mm) -0.01 B2 (mm) H7 B3 (mm) L2 H1 (mm) -0.01 H2 (mm) H3 (mm) D (mm) Weight (kg) (kg)
1 EH 1110.200 70 140 14 24 2 70 10 20 12.25 3.6
2 EH 1110.300 70 210 14 24 4 70 10 20 12.25 5.6
Reference number
B1 (mm) -0.01
L1 (mm) -0.01
B2 (mm) H7
B3 (mm)
L2
H1 (mm) -0.01
H2 (mm)
H3 (mm)
D (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page