1

EH 1107.400 - 1108.300 Spacers

Manufacturer HALDER-Workholding Systems
Description EH 1107.400 Spacer
Reference number EH 1107.400
Material Steel, case hardened, ground
Weight 0.026 kg
Product selection
Selector Reference number D1 (mm) D2 (mm) S (mm) +/-0,01 Weight (kg) (kg)
1 EH 1107.400 13 39.5 3 0.026
2 EH 1107.500 13 59.5 3 0.063
3 EH 1107.600 13 39.5 4 0.035
4 EH 1107.700 13 59.5 4 0.085
5 EH 1107.800 13 39.5 5 0.044
6 EH 1107.900 13 59.5 5 0.107
7 EH 1108.000 13 39.5 10 0.085
8 EH 1108.100 13 59.5 10 0.208
9 EH 1108.200 13 39.5 20 0.17
10 EH 1108.300 13 59.5 20 0.416
Reference number
D1 (mm)
D2 (mm)
S (mm) +/-0,01
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG