1

EH 1047.900 Supporting Plate

Manufacturer HALDER-Workholding Systems
Description EH 1047.900 Supporting Plate
Reference number EH 1047.900
Material Steel, case hardened, ground
Weight 0.074 kg
Product selection
Selector Reference number H (mm) -0.01 D1 (mm) D2 B1 (mm) B2 (mm) L1 (mm) L2 (mm) L3 (mm) Weight (kg) (kg)
1 EH 1047.900 10 8.5 M8 25 18 51 28 12.5 0.074
Reference number
H (mm) -0.01
D1 (mm)
D2
B1 (mm)
B2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG