1

EH 1040.300 - 1040.700 Locating Pin

Manufacturer HALDER-Workholding Systems
Description EH 1040.300 Locating Pin
Reference number EH 1040.300
Material Steel, case hardened, ground
Weight 0.017 kg
Product selection
Selector Reference number D1 (mm) h6 D2 (mm) L (mm) WS (mm) Weight (kg) (kg)
1 EH 1040.300 6 15 14 13 0.017
2 EH 1040.500 10 19 14 13 0.023
3 EH 1040.700 13 19 15 17 0.029
Reference number
D1 (mm) h6
D2 (mm)
L (mm)
WS (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page