1

EH 1020.300 - 1021.500 Thrust Angles

Manufacturer HALDER-Workholding Systems
Description EH 1020.300 Thrust Angle
Reference number EH 1020.300
Material Grey Cast Iron, Phosphatized, ground
Weight 0.185 kg
Product selection
Selector Reference number B (mm) L1 (mm) L2 (mm) H1 (mm) H2 (mm) H3 (mm) H4 (mm) Y (mm) Weight (kg) (kg)
1 EH 1020.300 24.5 42 20 52 10.5 20 40 8 0.185
2 EH 1021.500 38 42 20 52 10.5 20 40 8 0.295
Reference number
B (mm)
L1 (mm)
L2 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
H4 (mm)
Y (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG