1

EH 1000.800 Base Plate, overall dimensions same as pallets for DIN 55 201

Manufacturer HALDER-Workholding Systems
Description EH 1000.800 Base Plate, overall dimensions same as pallets for DIN 55 201
Reference number EH 1000.800
Material Steel, case hardened, ground
Weight 24.5 kg
Product selection
Selector Reference number Weight (kg) (kg)
1 EH 1000.800 24.5
Reference number
Weight (kg) (kg)
Documentation
Contact the supplier
HALDER-Workholding Systems Workholding Systems
Erwin Halder KG