1

EH 2B050. Spring Plungers, with ball and slot, UNC/UNF (INCH)

Manufacturer HALDER norm+technik
Description Spring Plunger, with Ball and Slot, Light Spring Load
Part number EH 2B050.0010
Selection EH 2B050.0010Spring Plungers, INCH, with ball and slot, without thread lock
Material Body: Free cutting steel, blackened; Ball: Stainless steel, hardened; Spring: Stainless steel
Product selection
EH 2B050.0010 Spring Plungers, INCH, with ball and slot, without thread lock
10-32
33/64
0.025
3/32
0.9
1.5
0.035
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page