1

EH 25150. Rubber Metal Buffers with screw

Manufacturer HALDER-Standard Parts
Description EH 25150.0203 Rubber Metal Buffers with screw
Reference number EH 25150.0203
Material Body: Natural rubber (caoutchouc NR), black, Bearing washer: Steel, galvanized, blue chromated, Threaded bushing: Steel, galvanized, blue chromated, Screw: Steel, galvanized, blue chromated
Product selection
Selector Reference number d1 ±1.5 (mm) l1 ±1.5 (mm) d2 l2 (mm) s (mm) Spring rate (N/mm) Load capacity max. N Spring-range (mm) g (g)
1 EH 25150.0203 8 8 M 3 6 1 35 70 2 1.4
2 EH 25150.0206 10 10 M 4 10 1.2 36 89 2.5 3
3 EH 25150.0207 10 10 M 4 10 1.2 16 60 3.75 3.5
4 EH 25150.0208 15 15 M 4 10 1.4 79 198 2.5 6
5 EH 25150.0209 15 15 M 4 10 1.4 33 125 3.75 7
6 EH 25150.0210 15 15 M 4 10 1.4 29 145 5 8
7 EH 25150.0221 20 15 M 6 18 2 94 352 3.75 18
8 EH 25150.0222 20 20 M 6 18 2 52 260 5 25
9 EH 25150.0223 20 25 M 6 18 2 50 310 6.25 20
10 EH 25150.0226 25 15 M 6 18 2 183 687 3.75 28
11 EH 25150.0227 25 20 M 6 18 2 120 602 5 32
12 EH 25150.0228 25 30 M 6 18 2 75 562 7.5 39
13 EH 25150.0231 30 15 M 8 20 2 142 534 3.75 45
14 EH 25150.0232 30 30 M 8 20 2 112 843 7.5 58
15 EH 25150.0241 40 20 M 8 23 2 300 1500 5 80
16 EH 25150.0242 40 30 M 8 23 2 204 1527 7.5 95
17 EH 25150.0243 40 40 M 8 23 2 162 1620 10 100
18 EH 25150.0251 50 20 M 10 28 2 718 3589 5 130
19 EH 25150.0252 50 30 M 10 28 2 343 2570 7.5 150
20 EH 25150.0253 50 40 M 10 28 2 244 2436 10 170
21 EH 25150.0254 50 50 M 10 28 2 176 2198 12.5 195
22 EH 25150.0261 60 30 M 10 28 2 453 3400 7.5 210
23 EH 25150.0262 60 40 M 10 28 2 330 3300 10 236
24 EH 25150.0271 70 45 M 10 27 3 356 4000 11.25 380
25 EH 25150.0276 75 40 M 12 37 3 450 4500 10 410
26 EH 25150.0277 75 55 M 12 37 3 320 4400 13.75 515
Reference number
d1 ±1.5 (mm)
l1 ±1.5 (mm)
d2
l2 (mm)
s (mm)
Spring rate (N/mm)
Load capacity max. N
Spring-range (mm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG