1

EH 25100. Quick Plug Couplings, with angular and radial offset compensation

Manufacturer HALDER-Standard Parts
Description EH 25100.0406 Quick Plug Couplings, with angular and radial offset compensation
Reference number EH 25100.0406
Material Claw: steel, tempered, phosphated
Mass 75 g
Product selection
Selector Reference number D1 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) L4 min. (mm) L5 (mm) L6 (mm) SW1 (mm) SW2 (mm) SW3 (mm) SW4 (mm) Radial offset compensation X max. (mm) kN max. (kN) G (g)
1 EH 25100.0406 M6 24.5 9.6 52 14 9.5 13 29 18.5 22 19 8 5 0.6 2.5 75
2 EH 25100.0408 M8 30 15 63 18 11.5 16 33 23.5 27 24 13 7 0.6 4.5 135
3 EH 25100.0410 M10 44 21 81 22 16 24 43 30.5 41 36 18 12 0.7 6.5 403
4 EH 25100.0412 M12 44 21 85 26 16 24 43 34.5 41 36 18 12 0.7 10 405
5 EH 25100.0416 M16 60 32 121 34 26 34 62 45 55 46 27 18 1 18 1090
6 EH 25100.0420 M20 60 32 129 42 26 34 62 53 55 46 27 18 1 30 1136
7 EH 25100.0430 M10x1,25 44 21 81 22 16 24 43 30.5 41 36 18 12 0.7 6.5 403
8 EH 25100.0432 M12x1,25 44 21 85 26 16 24 43 34.5 41 36 18 12 0.7 10 409
9 EH 25100.0436 M16x1,5 60 32 121 34 26 34 62 45 55 46 27 18 1 18 1094
10 EH 25100.0440 M20x1,5 60 32 129 42 26 34 62 53 55 46 27 18 1 30 1143
Reference number
D1
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 min. (mm)
L5 (mm)
L6 (mm)
SW1 (mm)
SW2 (mm)
SW3 (mm)
SW4 (mm)
Radial offset compensation X max. (mm)
kN max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG