1

EH 25100. Quick Plug Couplings, with radial offset compensation and screwed flange, with coupling nut

Manufacturer HALDER-Standard Parts
Description EH 25100.0256 Quick Plug Couplings, with radial offset compensation and screwed flange, with coupling nut
Reference number EH 25100.0256
Material Flange: steel, tempered, phosphated
Mass 76 g
Product selection
Selector Reference number D1 D2 (mm) D3 (mm) D4 (mm) D5 (mm) L1 (mm) L2 min. (mm) L5 (mm) L6 (mm) L7 (mm) SW (mm) T (mm) Axial offset X max. (mm) kN max. (kN) G (g)
1 EH 25100.0256 M6 42 11 5.5 10 30.5 11.5 11 7 14 10 5.4 0.6 2.5 76
2 EH 25100.0258 M8 48 14.4 6.6 11 35.5 14.5 13 8 16 13 6.4 0.7 4.5 122
3 EH 25100.0260 M10 50 19 6.6 11 43.2 15.5 16 9 17 17 6.4 0.7 6.5 184
4 EH 25100.0262 M12 55 21.2 6.6 11 53.2 18 20.5 10 19 19 6.4 0.8 10 276
5 EH 25100.0266 M16 65 27 9 15 64 23 23 12.5 22.5 24 8.5 1 18 449
6 EH 25100.0270 M20 80 34 11 18 74 26 26 17 28 30 10 1 30 845
7 EH 25100.0280 M10x1,25 50 19 6.6 11 43.2 15.5 16 9 17 17 6.4 0.7 6.5 184
8 EH 25100.0282 M12x1,25 55 21.2 6.6 11 53.2 18 20.5 10 19 19 6.4 0.8 10 276
9 EH 25100.0286 M16x1,5 65 27 9 15 64 23 23 12.5 22.5 24 8.5 1 18 449
10 EH 25100.0290 M20x1,5 80 34 11 18 74 26 26 17 28 30 10 1 30 840
Reference number
D1
D2 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
L1 (mm)
L2 min. (mm)
L5 (mm)
L6 (mm)
L7 (mm)
SW (mm)
T (mm)
Axial offset X max. (mm)
kN max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG