1

EH 25100. Quick Plug Couplings, with radial offset compensation, with coupling screw

Manufacturer HALDER-Standard Parts
Description EH 25100.0006 Quick Plug Couplings, with radial offset compensation, with coupling screw
Reference number EH 25100.0006
Material Claw: steel, tempered, phosphated
Mass 42 g
Product selection
Selector Reference number D1 D2 (mm) L1 (mm) L2 min. (mm) L3 (mm) L4 min. (mm) L5 (mm) SW1 (mm) SW2 (mm) Axial offset X max. (mm) kN max. (kN) G (g)
1 EH 25100.0006 M6 21 37.5 11 14 9 18 19 10 0.6 2.5 42
2 EH 25100.0008 M8 26 45 13.5 17 11.5 22.5 24 13 0.7 4.5 84
3 EH 25100.0010 M10 30 56.2 16 20 16 29 27 17 0.7 6.5 144
4 EH 25100.0012 M12 32.5 66.7 21 25 17 34 30 19 0.8 10 205
5 EH 25100.0016 M16 39 83 25 30 23 42 36 24 1 18 384
6 EH 25100.0020 M20 44 93.5 29 35 23.5 45.5 41 30 1 30 568
7 EH 25100.0030 M10x1,25 30 56.2 16 20 16 29 27 17 0.7 6.5 145
8 EH 25100.0032 M12x1,25 32.5 66.7 21 25 17 34 30 19 0.8 10 205
9 EH 25100.0036 M16x1,5 39 83 25 30 23 42 36 24 1 18 385
10 EH 25100.0040 M20x1,5 44 93.5 29 35 23.5 45.5 41 30 1 30 568
Reference number
D1
D2 (mm)
L1 (mm)
L2 min. (mm)
L3 (mm)
L4 min. (mm)
L5 (mm)
SW1 (mm)
SW2 (mm)
Axial offset X max. (mm)
kN max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG