1

EH 25070. Set Collars, with sensor adaptor, slotted

Manufacturer HALDER-Standard Parts
Description EH 25070.0010 Set Collars, with sensor adaptor, slotted
Reference number EH 25070.0010
Material Set collar, slotted: stainless steel 1.4021
Mass 97.5 g
Product selection
Selector Reference number D1 H8 (mm) D2 -0.5 (mm) D3 (mm) L (mm) S (mm) SW (mm) G (g)
1 EH 25070.0010 10 40 6.5 14.5 12 4 97.5
2 EH 25070.0012 12 40 6.5 14.5 12 4 93.7
6 EH 25070.0014 14 45 9 16.5 13 5 127.8
7 EH 25070.0015 15 45 9 16.5 13 5 126.3
8 EH 25070.0016 16 45 9 16.5 13 5 122.8
9 EH 25070.0018 18 50 9 18.5 13 5 152.8
10 EH 25070.0020 20 50 9 18.5 13 5 147.3
11 EH 25070.0022 22 65 13 23.5 18 6 364.7
12 EH 25070.0024 24 65 13 23.5 18 6 355.3
13 EH 25070.0025 25 65 13 23.5 18 6 349.5
3 EH 25070.0030 30 75 13 27 20 6 515.7
4 EH 25070.0032 32 80 13 30 20 6 590.7
5 EH 25070.0035 35 80 13 30 20 6 569.8
Reference number
D1 H8 (mm)
D2 -0.5 (mm)
D3 (mm)
L (mm)
S (mm)
SW (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page