1

EH 25010. Sensing Elements, with sensor adaptor

Manufacturer HALDER-Standard Parts
Description EH 25010.0012 Sensing Elements, with sensor adaptor
Reference number EH 25010.0012
Material Housing: stainless steel 1.4305, Pin: stainless steel 1.4305
Mass 47.2 g
Product selection
Selector Reference number D1 D2 (mm) D3 D4 (mm) L1 (mm) L2 (mm) L3 (mm) S (mm) SW (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 25010.0012 M12x1 6.2 M8x1 19 44 20 15.5 5.6 17 24 41.5 47.2
2 EH 25010.0016 M16x1 8.5 M12x1 21.5 65 32 20 7.5 19 32.5 65.5 89.4
Reference number
D1
D2 (mm)
D3
D4 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S (mm)
SW (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG