1

EH 24830. Knurled Thumb Screws, plastic

Manufacturer HALDER-Standard Parts
Description EH 24830.0030 Knurled Thumb Screws, plastic
Reference number EH 24830.0030
Material Handle: thermoplastic PA, black
Mass 4 g
Product selection
Selector Reference number Finish D1 L (mm) D2 (mm) D3 (mm) D4 (mm) H (mm) K (mm) G (g)
15 EH 24830.0030 steel, galvanized M4 10 9 12 19 14 8 4
1 EH 24830.0032 steel, galvanized M4 15 9 12 19 14 8 4
2 EH 24830.0034 steel, galvanized M4 20 9 12 19 14 8 4.2
16 EH 24830.0036 steel, galvanized M4 30 9 12 19 14 8 7
7 EH 24830.0042 steel, galvanized M5 10 9 12 19 14 8 4.3
17 EH 24830.0043 steel, galvanized M5 15 9 12 19 14 8 5
8 EH 24830.0045 steel, galvanized M5 20 9 12 19 14 8 5.5
9 EH 24830.0046 steel, galvanized M5 25 9 12 19 14 8 6
18 EH 24830.0050 steel, galvanized M6 10 12 14 24 16.5 9.5 7
10 EH 24830.0053 steel, galvanized M6 16 12 14 24 16.5 9.5 8
11 EH 24830.0054 steel, galvanized M6 20 12 14 24 16.5 9.5 9
19 EH 24830.0055 steel, galvanized M6 25 12 14 24 16.5 9.5 9
12 EH 24830.0057 steel, galvanized M6 30 12 14 24 16.5 9.5 10
20 EH 24830.0060 steel, galvanized M8 16 14 16 30 19.5 11 14
13 EH 24830.0062 steel, galvanized M8 20 14 16 30 19.5 11 16
14 EH 24830.0064 steel, galvanized M8 25 14 16 30 19.5 11 17
3 EH 24830.0065 steel, galvanized M8 30 14 16 30 19.5 11 19
21 EH 24830.0067 steel, galvanized M8 40 14 16 30 19.5 11 20
22 EH 24830.0070 steel, galvanized M10 20 16 18 36 22.5 12.5 30
4 EH 24830.0072 steel, galvanized M10 25 16 18 36 22.5 12.5 31
5 EH 24830.0074 steel, galvanized M10 30 16 18 36 22.5 12.5 33
6 EH 24830.0076 steel, galvanized M10 40 16 18 36 22.5 12.5 38
23 EH 24830.0242 Stainless Steel M5 10 9 12 19 14 8 4.3
24 EH 24830.0243 Stainless Steel M5 15 9 12 19 14 8 5
25 EH 24830.0245 Stainless Steel M5 20 9 12 19 14 8 5.5
26 EH 24830.0246 Stainless Steel M5 25 9 12 19 14 8 6
27 EH 24830.0250 Stainless Steel M6 10 12 14 24 16.5 9.5 7
28 EH 24830.0253 Stainless Steel M6 16 12 14 24 16.5 9.5 8
29 EH 24830.0254 Stainless Steel M6 20 12 14 24 16.5 9.5 9
30 EH 24830.0255 Stainless Steel M6 25 12 14 24 16.5 9.5 9
31 EH 24830.0257 Stainless Steel M6 30 12 14 24 16.5 9.5 10
32 EH 24830.0262 Stainless Steel M8 20 14 16 30 19.5 11 16
33 EH 24830.0264 Stainless Steel M8 25 14 16 30 19.5 11 17
34 EH 24830.0265 Stainless Steel M8 30 14 16 30 19.5 11 19
35 EH 24830.0267 Stainless Steel M8 40 14 16 30 19.5 11 20
36 EH 24830.0270 Stainless Steel M10 20 16 18 36 22.5 12.5 30
37 EH 24830.0272 Stainless Steel M10 25 16 18 36 22.5 12.5 31
38 EH 24830.0274 Stainless Steel M10 30 16 18 36 22.5 12.5 33
39 EH 24830.0278 Stainless Steel M10 45 16 18 36 22.5 12.5 43
40 EH 24830.0280 Stainless Steel M10 55 16 18 36 22.5 12.5 48
Reference number
Finish
D1
L (mm)
D2 (mm)
D3 (mm)
D4 (mm)
H (mm)
K (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page