1

EH 24760. Flat Knurled Nuts, DIN 467

Manufacturer HALDER-Standard Parts
Description EH 24760.0030 Flat Knurled Nuts, DIN 467
Reference number EH 24760.0030
Material steel, quality 5, blackened
Mass 2 g
Product selection
Selector Reference number Finish D1 D2 (mm) D3 (mm) H (mm) K (mm) G (g)
1 EH 24760.0030 steel, quality 5, blackened M3 12 6 3 2.5 2
2 EH 24760.0040 steel, quality 5, blackened M4 16 8 4 3.5 5
3 EH 24760.0050 steel, quality 5, blackened M5 20 10 5 4 10
4 EH 24760.0060 steel, quality 5, blackened M6 24 12 6 5 18
5 EH 24760.0080 steel, quality 5, blackened M8 30 16 8 6 33
6 EH 24760.0100 steel, quality 5, blackened M10 36 20 10 8 63
7 EH 24760.0120 steel, quality 5, blackened M12 40 22 12 10 93
8 EH 24760.0240 Stainless steel 1.4305, dull blasted M4 16 8 4 3.5 5
9 EH 24760.0230 Stainless steel 1.4305, dull blasted M3 12 6 3 2.5 2
10 EH 24760.0250 Stainless steel 1.4305, dull blasted M5 20 10 5 4 10
11 EH 24760.0260 Stainless steel 1.4305, dull blasted M6 24 12 6 5 18
12 EH 24760.0280 Stainless steel 1.4305, dull blasted M8 30 16 8 6 33
13 EH 24760.0300 Stainless steel 1.4305, dull blasted M10 36 20 10 8 63
Reference number
Finish
D1
D2 (mm)
D3 (mm)
H (mm)
K (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page