1

EH 24750. Star Grip Screw, plastic

Manufacturer HALDER-Standard Parts
Description EH 24750.0100 Star Grip Screw, plastic
Reference number EH 2475.100
Material Handle: thermoplastic (PA 6), black RAL 9005, threaded bushing: stainless steel
Mass 6.1 g
Product selection
Selector Reference number Colour D1 (mm) D2 L (mm) D3 (mm) L1 (mm) L2 (mm) G (g)
1 EH 2475.100 black 30 M4 10 14 19 7 6.1
2 EH 2475.110 black 30 M4 14 14 19 7 6.6
13 EH 2475.120 black 30 M4 18 14 19 7 6.9
24 EH 2475.130 black 30 M4 23 14 19 7 7.3
35 EH 2475.140 black 30 M4 28 14 19 7 7.7
36 EH 2475.150 black 30 M5 10 14 19 7 7.1
37 EH 2475.160 black 30 M5 14 14 19 7 7.9
38 EH 2475.170 black 30 M5 18 14 19 7 8.4
39 EH 2475.180 black 30 M5 23 14 19 7 9
40 EH 2475.190 black 30 M5 28 14 19 7 9.6
3 EH 2475.200 black 40 M5 10 16.5 22 9 9.6
4 EH 2475.210 black 40 M5 14 16.5 22 9 10.4
5 EH 2475.220 black 40 M5 18 16.5 22 9 10.9
6 EH 2475.230 black 40 M5 23 16.5 22 9 11.5
7 EH 2475.240 black 40 M5 28 16.5 22 9 12.1
8 EH 2475.250 black 40 M6 14 16.5 22 9 12.1
9 EH 2475.260 black 40 M6 18 16.5 22 9 12.8
10 EH 2475.270 black 40 M6 23 16.5 22 9 13.7
11 EH 2475.280 black 40 M6 28 16.5 22 9 14.5
12 EH 2475.290 black 40 M6 38 16.5 22 9 16.2
14 EH 2475.300 black 50 M6 14 22 26 10 18.6
15 EH 2475.310 black 50 M6 18 22 26 10 19.3
16 EH 2475.320 black 50 M6 23 22 26 10 20.2
17 EH 2475.330 black 50 M6 28 22 26 10 21
18 EH 2475.340 black 50 M6 38 22 26 10 22.7
19 EH 2475.350 black 50 M8 18 22 26 10 25.8
20 EH 2475.360 black 50 M8 23 22 26 10 27.4
21 EH 2475.370 black 50 M8 28 22 26 10 29
22 EH 2475.380 black 50 M8 38 22 26 10 32.2
23 EH 2475.390 black 50 M8 48 22 26 10 35.3
25 EH 2475.400 black 62 M8 18 22 35 13 39.8
26 EH 2475.410 black 62 M8 23 22 35 13 41.4
27 EH 2475.420 black 62 M8 28 22 35 13 43
28 EH 2475.430 black 62 M8 38 22 35 13 46.2
29 EH 2475.440 black 62 M8 48 22 35 13 49.3
30 EH 2475.450 black 62 M10 23 22 35 13 50.7
31 EH 2475.460 black 62 M10 28 22 35 13 53.7
32 EH 2475.470 black 62 M10 38 22 35 13 58.7
33 EH 2475.480 black 62 M10 48 22 35 13 63.7
34 EH 2475.490 black 62 M10 58 22 35 13 68.8
41 EH 2475.101 white 30 M4 10 14 19 7 6.1
42 EH 2475.111 white 30 M4 14 14 19 7 6.6
53 EH 2475.121 white 30 M4 18 14 19 7 6.9
64 EH 2475.131 white 30 M4 23 14 19 7 7.3
75 EH 2475.141 white 30 M4 28 14 19 7 7.7
76 EH 2475.151 white 30 M5 10 14 19 7 7.1
77 EH 2475.161 white 30 M5 14 14 19 7 7.9
78 EH 2475.171 white 30 M5 18 14 19 7 8.4
79 EH 2475.181 white 30 M5 23 14 19 7 9
80 EH 2475.191 white 30 M5 28 14 19 7 9.6
43 EH 2475.201 white 40 M5 10 16.5 22 9 9.6
44 EH 2475.211 white 40 M5 14 16.5 22 9 10.4
45 EH 2475.221 white 40 M5 18 16.5 22 9 10.9
46 EH 2475.231 white 40 M5 23 16.5 22 9 11.5
47 EH 2475.241 white 40 M5 28 16.5 22 9 12.1
48 EH 2475.251 white 40 M6 14 16.5 22 9 12.1
49 EH 2475.261 white 40 M6 18 16.5 22 9 12.8
50 EH 2475.271 white 40 M6 23 16.5 22 9 13.7
51 EH 2475.281 white 40 M6 28 16.5 22 9 14.5
52 EH 2475.291 white 40 M6 38 16.5 22 9 16.2
54 EH 2475.301 white 50 M6 14 22 26 10 18.6
55 EH 2475.311 white 50 M6 18 22 26 10 19.3
56 EH 2475.321 white 50 M6 23 22 26 10 20.2
57 EH 2475.331 white 50 M6 28 22 26 10 21
58 EH 2475.341 white 50 M6 38 22 26 10 22.7
59 EH 2475.351 white 50 M8 18 22 26 10 25.8
60 EH 2475.361 white 50 M8 23 22 26 10 27.4
61 EH 2475.371 white 50 M8 28 22 26 10 29
62 EH 2475.381 white 50 M8 38 22 26 10 32.2
63 EH 2475.391 white 50 M8 48 22 26 10 35.3
65 EH 2475.401 white 62 M8 18 22 35 13 39.8
66 EH 2475.411 white 62 M8 23 22 35 13 41.4
67 EH 2475.421 white 62 M8 28 22 35 13 43
68 EH 2475.431 white 62 M8 38 22 35 13 46.2
69 EH 2475.441 white 62 M8 48 22 35 13 49.3
70 EH 2475.451 white 62 M10 23 22 35 13 50.7
71 EH 2475.461 white 62 M10 28 22 35 13 53.7
72 EH 2475.471 white 62 M10 38 22 35 13 58.7
73 EH 2475.481 white 62 M10 48 22 35 13 63.7
74 EH 2475.491 white 62 M10 58 22 35 13 68.8
81 EH 2475.102 orange 30 M4 10 14 19 7 6.1
82 EH 2475.112 orange 30 M4 14 14 19 7 6.6
93 EH 2475.122 orange 30 M4 18 14 19 7 6.9
104 EH 2475.132 orange 30 M4 23 14 19 7 7.3
115 EH 2475.142 orange 30 M4 28 14 19 7 7.7
116 EH 2475.152 orange 30 M5 10 14 19 7 7.1
117 EH 2475.162 orange 30 M5 14 14 19 7 7.9
118 EH 2475.172 orange 30 M5 18 14 19 7 8.4
119 EH 2475.182 orange 30 M5 23 14 19 7 9
120 EH 2475.192 orange 30 M5 28 14 19 7 9.6
83 EH 2475.202 orange 40 M5 10 16.5 22 9 9.6
84 EH 2475.212 orange 40 M5 14 16.5 22 9 10.4
85 EH 2475.222 orange 40 M5 18 16.5 22 9 10.9
86 EH 2475.232 orange 40 M5 23 16.5 22 9 11.5
87 EH 2475.242 orange 40 M5 28 16.5 22 9 12.1
88 EH 2475.252 orange 40 M6 14 16.5 22 9 12.1
89 EH 2475.262 orange 40 M6 18 16.5 22 9 12.8
90 EH 2475.272 orange 40 M6 23 16.5 22 9 13.7
91 EH 2475.282 orange 40 M6 28 16.5 22 9 14.5
92 EH 2475.292 orange 40 M6 38 16.5 22 9 16.2
94 EH 2475.302 orange 50 M6 14 22 26 10 18.6
95 EH 2475.312 orange 50 M6 18 22 26 10 19.3
96 EH 2475.322 orange 50 M6 23 22 26 10 20.2
97 EH 2475.332 orange 50 M6 28 22 26 10 21
98 EH 2475.342 orange 50 M6 38 22 26 10 22.7
99 EH 2475.352 orange 50 M8 18 22 26 10 25.8
100 EH 2475.362 orange 50 M8 23 22 26 10 27.4
101 EH 2475.372 orange 50 M8 28 22 26 10 29
102 EH 2475.382 orange 50 M8 38 22 26 10 32.2
103 EH 2475.392 orange 50 M8 48 22 26 10 35.3
105 EH 2475.402 orange 62 M8 18 22 35 13 39.8
106 EH 2475.412 orange 62 M8 23 22 35 13 41.4
107 EH 2475.422 orange 62 M8 28 22 35 13 43
108 EH 2475.432 orange 62 M8 38 22 35 13 46.2
109 EH 2475.442 orange 62 M8 48 22 35 13 49.3
110 EH 2475.452 orange 62 M10 23 22 35 13 50.7
111 EH 2475.462 orange 62 M10 28 22 35 13 53.7
112 EH 2475.472 orange 62 M10 38 22 35 13 58.7
113 EH 2475.482 orange 62 M10 48 22 35 13 63.7
114 EH 2475.492 orange 62 M10 58 22 35 13 68.8
121 EH 2475.103 yellow 30 M4 10 14 19 7 6.1
122 EH 2475.113 yellow 30 M4 14 14 19 7 6.6
133 EH 2475.123 yellow 30 M4 18 14 19 7 6.9
144 EH 2475.133 yellow 30 M4 23 14 19 7 7.3
155 EH 2475.143 yellow 30 M4 28 14 19 7 7.7
156 EH 2475.153 yellow 30 M5 10 14 19 7 7.1
157 EH 2475.163 yellow 30 M5 14 14 19 7 7.9
158 EH 2475.173 yellow 30 M5 18 14 19 7 8.4
159 EH 2475.183 yellow 30 M5 23 14 19 7 9
160 EH 2475.193 yellow 30 M5 28 14 19 7 9.6
123 EH 2475.203 yellow 40 M5 10 16.5 22 9 9.6
124 EH 2475.213 yellow 40 M5 14 16.5 22 9 10.4
125 EH 2475.223 yellow 40 M5 18 16.5 22 9 10.9
126 EH 2475.233 yellow 40 M5 23 16.5 22 9 11.5
127 EH 2475.243 yellow 40 M5 28 16.5 22 9 12.1
128 EH 2475.253 yellow 40 M6 14 16.5 22 9 12.1
129 EH 2475.263 yellow 40 M6 18 16.5 22 9 12.8
130 EH 2475.273 yellow 40 M6 23 16.5 22 9 13.7
131 EH 2475.283 yellow 40 M6 28 16.5 22 9 14.5
132 EH 2475.293 yellow 40 M6 38 16.5 22 9 16.2
134 EH 2475.303 yellow 50 M6 14 22 26 10 18.6
135 EH 2475.313 yellow 50 M6 18 22 26 10 19.3
136 EH 2475.323 yellow 50 M6 23 22 26 10 20.2
137 EH 2475.333 yellow 50 M6 28 22 26 10 21
138 EH 2475.343 yellow 50 M6 38 22 26 10 22.7
139 EH 2475.353 yellow 50 M8 18 22 26 10 25.8
140 EH 2475.363 yellow 50 M8 23 22 26 10 27.4
141 EH 2475.373 yellow 50 M8 28 22 26 10 29
142 EH 2475.383 yellow 50 M8 38 22 26 10 32.2
143 EH 2475.393 yellow 50 M8 48 22 26 10 35.3
145 EH 2475.403 yellow 62 M8 18 22 35 13 39.8
146 EH 2475.413 yellow 62 M8 23 22 35 13 41.4
147 EH 2475.423 yellow 62 M8 28 22 35 13 43
148 EH 2475.433 yellow 62 M8 38 22 35 13 46.2
149 EH 2475.443 yellow 62 M8 48 22 35 13 49.3
150 EH 2475.453 yellow 62 M10 23 22 35 13 50.7
151 EH 2475.463 yellow 62 M10 28 22 35 13 53.7
152 EH 2475.473 yellow 62 M10 38 22 35 13 58.7
153 EH 2475.483 yellow 62 M10 48 22 35 13 63.7
154 EH 2475.493 yellow 62 M10 58 22 35 13 68.8
161 EH 2475.104 blue 30 M4 10 14 19 7 6.1
162 EH 2475.114 blue 30 M4 14 14 19 7 6.6
173 EH 2475.124 blue 30 M4 18 14 19 7 6.9
184 EH 2475.134 blue 30 M4 23 14 19 7 7.3
195 EH 2475.144 blue 30 M4 28 14 19 7 7.7
196 EH 2475.154 blue 30 M5 10 14 19 7 7.1
197 EH 2475.164 blue 30 M5 14 14 19 7 7.9
198 EH 2475.174 blue 30 M5 18 14 19 7 8.4
199 EH 2475.184 blue 30 M5 23 14 19 7 9
200 EH 2475.194 blue 30 M5 28 14 19 7 9.6
163 EH 2475.204 blue 40 M5 10 16.5 22 9 9.6
164 EH 2475.214 blue 40 M5 14 16.5 22 9 10.4
165 EH 2475.224 blue 40 M5 18 16.5 22 9 10.9
166 EH 2475.234 blue 40 M5 23 16.5 22 9 11.5
167 EH 2475.244 blue 40 M5 28 16.5 22 9 12.1
168 EH 2475.254 blue 40 M6 14 16.5 22 9 12.1
169 EH 2475.264 blue 40 M6 18 16.5 22 9 12.8
170 EH 2475.274 blue 40 M6 23 16.5 22 9 13.7
171 EH 2475.284 blue 40 M6 28 16.5 22 9 14.5
172 EH 2475.294 blue 40 M6 38 16.5 22 9 16.2
174 EH 2475.304 blue 50 M6 14 22 26 10 18.6
175 EH 2475.314 blue 50 M6 18 22 26 10 19.3
176 EH 2475.324 blue 50 M6 23 22 26 10 20.2
177 EH 2475.334 blue 50 M6 28 22 26 10 21
178 EH 2475.344 blue 50 M6 38 22 26 10 22.7
179 EH 2475.354 blue 50 M8 18 22 26 10 25.8
180 EH 2475.364 blue 50 M8 23 22 26 10 27.4
181 EH 2475.374 blue 50 M8 28 22 26 10 29
182 EH 2475.384 blue 50 M8 38 22 26 10 32.2
183 EH 2475.394 blue 50 M8 48 22 26 10 35.3
185 EH 2475.404 blue 62 M8 18 22 35 13 39.8
186 EH 2475.414 blue 62 M8 23 22 35 13 41.4
187 EH 2475.424 blue 62 M8 28 22 35 13 43
188 EH 2475.434 blue 62 M8 38 22 35 13 46.2
189 EH 2475.444 blue 62 M8 48 22 35 13 49.3
190 EH 2475.454 blue 62 M10 23 22 35 13 50.7
191 EH 2475.464 blue 62 M10 28 22 35 13 53.7
192 EH 2475.474 blue 62 M10 38 22 35 13 58.7
193 EH 2475.484 blue 62 M10 48 22 35 13 63.7
194 EH 2475.494 blue 62 M10 58 22 35 13 68.8
Reference number
Colour
D1 (mm)
D2
L (mm)
D3 (mm)
L1 (mm)
L2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG