1

EH 24700. Palm Grips with axial bearing, with female thread

Manufacturer HALDER-Standard Parts
Description EH 24700.0040 Palm Grips with axial bearing, with female thread
Reference number EH 24700.0040
Material Handle: thermoplastic PA
Mass 28 g
Product selection
Selector Reference number D1 (mm) D2 D3 (mm) H1 (mm) H2 (mm) T1 min. (mm) T2 (mm) G (g)
1 EH 24700.0040 40 M6 24 27 15 12.5 5 28
2 EH 24700.0050 50 M8 25 34 22.5 14 4.2 59
3 EH 24700.0063 63 M10 30 41 26.5 18 5.4 86
4 EH 24700.0080 80 M12 35 54 34 26.5 6.6 164
Reference number
D1 (mm)
D2
D3 (mm)
H1 (mm)
H2 (mm)
T1 min. (mm)
T2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page