1

EH 24670. Star Grips, DIN 6336, plastic, with threaded bushing, form K

Manufacturer HALDER-Standard Parts
Description EH 24670.0220 Star Grips, with threaded bushing, form K
Reference number EH 24670.0220
Material Bushing: Brass; Handle: DIN 7708 - Thermosetting plastic (PF 31), black similar to RAL 9005
Mass 3.4 g
Product selection
Selector Reference number Material d1 (mm) d5 d7 (mm) h3 (mm) h4 (mm) t3 (mm) Mass (g)
1 EH 24670.0220 Brass 20 M4 10 7 13 6.5 3.4
2 EH 24670.0225 Steel 25 M5 12 8 16 9.5 7.4
3 EH 24670.0232 Steel 32 M6 14 10 20 12 11
4 EH 24670.0240 Steel 40 M8 18 13 25 14 22
5 EH 24670.0250 Steel 50 M10 22 17 32 18 40
6 EH 24670.0263 Steel 63 M12 26 21 40 22 83
7 EH 24670.0280 Steel 80 M16 35 25 50 30 163
8 EH 24670.1225 Stainless steel 25 M5 12 8 16 9.5 7.4
9 EH 24670.1232 Stainless steel 32 M6 14 10 20 12 11
10 EH 24670.1240 Stainless steel 40 M8 18 13 25 14 22
11 EH 24670.1250 Stainless steel 50 M10 22 17 32 18 40
12 EH 24670.1263 Stainless steel 63 M12 26 21 40 22 83
13 EH 24670.1280 Stainless steel 80 M16 35 25 50 30 163
Reference number
Material
d1 (mm)
d5
d7 (mm)
h3 (mm)
h4 (mm)
t3 (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG