1

EH 24661. Star Grip, DIN 6336, stainless steel, with female thread, drilled out, form D

Manufacturer HALDER-Standard Parts
Description EH 24661. Star Grip, DIN 6336, stainless steel, with female thread, drilled out, form D
Part number EH 24661.0332
Mass 52 g
Material Stainless steel A2, dull blasted
Product selection
Selector Reference number D1 (mm) D2 (mm) D5 (mm) D6 (mm) H2 (mm) T4 (mm) G (g)
1 EH 24661.0332 32 12 M6 6.4 20 10 52
2 EH 24661.0340 40 14 M8 8.4 25 12 75
3 EH 24661.0350 50 18 M10 10.5 32 16 158
4 EH 24661.0363 63 20 M12 13 40 20 279
Reference number
D1 (mm)
D2 (mm)
D5 (mm)
D6 (mm)
H2 (mm)
T4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG