1

EH 24661. Star Grip, DIN 6336, stainless steel, unmachined, form A

Manufacturer HALDER-Standard Parts
Description EH 24661. Star Grip, DIN 6336, stainless steel, unmachined, form A
Part number EH 24661.0032
Mass 56 g
Material Stainless steel A2, dull blasted
Product selection
Selector Reference number D1 (mm) D2 (mm) H1 (mm) H3 (mm) G (g)
1 EH 24661.0032 32 12 21 10 56
2 EH 24661.0040 40 14 26 13 85
3 EH 24661.0050 50 18 34 17 181
4 EH 24661.0063 63 20 42 21 319
Reference number
D1 (mm)
D2 (mm)
H1 (mm)
H3 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG