1

EH 24660. Star Grips, DIN 6336, light metal, with thread, drilled out, form D

Manufacturer HALDER-Standard Parts
Description EH 24660.0340 Star Grips, with thread, drilled out, form D
Reference number EH 24660.0340
Material light metal/ aluminium unpolished
Mass 24 g
Product selection
Selector Reference number Finish D1 (mm) D2 (mm) D5 D6 (mm) H2 (mm) T4 (mm) G (g)
1 EH 24660.0340 unpolished 40 14 M8 8.4 25 12 24
2 EH 24660.0350 unpolished 50 18 M10 10.5 32 16 43
3 EH 24660.0363 unpolished 63 20 M12 13 40 20 73
4 EH 24660.0380 unpolished 80 25 M16 17 50 30 145
5 EH 24660.0740 polished 40 14 M8 8.4 25 12 24
6 EH 24660.0750 polished 50 18 M10 10.5 32 16 43
7 EH 24660.0763 polished 63 20 M12 13 40 20 73
8 EH 24660.0780 polished 80 25 M16 17 50 30 145
Reference number
Finish
D1 (mm)
D2 (mm)
D5
D6 (mm)
H2 (mm)
T4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page