1

EH 24610. Spoked Handwheels, light metal, d2 large, with keyway, with cylindrical handle EH 24530.

Manufacturer HALDER-Standard Parts
Description EH 24610.0311 Spoked Handwheels
Reference number EH 24610.0311
Material Handwheel: aluminium permanent-mould casting
Mass 390 g
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) B (mm) L1 (mm) L2 (mm) Correspond. Cyl. Handle EH 24530. G (g)
1 EH 24610.0311 125 14 31 15 18 33 23 x M 8 390
2 EH 24610.0316 140 16 36 16.5 19 36 23 x M 8 490
3 EH 24610.0321 160 16 36 18 20 39 26 x M 10 645
4 EH 24610.0331 200 20 42 20.5 24 45 26 x M 10 1000
5 EH 24610.0341 250 26 48 23 28 51 26 x M 10 1585
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
B (mm)
L1 (mm)
L2 (mm)
Correspond. Cyl. Handle EH 24530.
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG