1

EH 24591. Handwheel, similar to DIN 950, stainless steel, with keyway, with solid handle assembled, form N-F/G (formerly F3)

Manufacturer HALDER-Standard Parts
Description EH 24591. Handwheel, similar to DIN 950, stainless steel, with keyway, with solid handle assembled, form N-F/G (formerly F3)
Part number EH 24591.0505
Mass 473 g
Material Handwheel: Stainless steel A4, Clearly debured, Hub machined, Rim polished, Machine handle: Stainless steel A4
Product selection
Selector Reference number D1 (mm) D2 H9 (mm) D3 (mm) L1 (mm) L2 (mm) b3 (mm) t (mm) Number of spokes Ř machine handle (mm) G (g)
20 EH 24591.0505 100 10 25.5 17 14.5 3 11.4 3 16 473
21 EH 24591.0510 125 12 27 18 15.8 4 13.8 3 20 753
22 EH 24591.0515 140 14 29 19 17 5 16.3 3 20 939
23 EH 24591.0520 160 14 31 20 17.5 5 16.3 3 25 1282
24 EH 24591.0530 200 18 37 24 20 6 20.8 3 25 2049
Reference number
D1 (mm)
D2 H9 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
b3 (mm)
t (mm)
Number of spokes
Ř machine handle (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG