1

EH 24590. Handwheels, DIN 950, light metal, d2 large, with keyway, without solid handle EH 24450., form B-F/G

Manufacturer HALDER-Standard Parts
Description EH 24590.0401 Handwheels, DIN 950, light metal, d2 large, with keyway, without solid handle EH 24450.
Reference number EH 24590.0401
Material Handwheel: light metal (AL)
Mass 0.17 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes Correspond. Mach. Handle DIN 39/DIN 98 (mm) G (kg)
1 EH 24590.0401 80 12 24 16 13 3 16 0.17
2 EH 24590.0406 100 12 26 17 16 3 16 0.22
3 EH 24590.0411 125 14 28 18 18 3 20 0.35
4 EH 24590.0416 140 16 30 19 20 3 20 0.42
5 EH 24590.0421 160 16 32 20 20 3 25 0.59
6 EH 24590.0431 200 22 38 24 21 3 25 1.04
7 EH 24590.0441 250 26 45 28 22 5 32 1.635
8 EH 24590.0446 315 30 53 33 23 5 32 2.285
9 EH 24590.0451 400 34 65 38 25 5 36 2.95
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
Correspond. Mach. Handle DIN 39/DIN 98 (mm)
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page