1

EH 24590. Handwheels, DIN 950, light metal, d2 small, without keyway, with solid handle EH 24450., form B-F/G

Manufacturer HALDER-Standard Parts
Description EH 24590.0400 Handwheels, DIN 950, light metal, d2 small, without keyway, with solid handle EH 24450.
Reference number EH 24590.0400
Material Handwheel: light metal (AL)
Mass 0.17 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes Correspond. Mach. Handle DIN 39/DIN 98 (mm) G (kg)
1 EH 24590.0400 80 10 24 16 13 3 16 0.17
2 EH 24590.0405 100 10 26 17 16 3 16 0.22
3 EH 24590.0410 125 12 28 18 18 3 20 0.35
4 EH 24590.0415 140 14 30 19 20 3 20 0.42
5 EH 24590.0420 160 14 32 20 20 3 25 0.59
6 EH 24590.0430 200 18 38 24 21 3 25 1.04
7 EH 24590.0440 250 22 45 28 22 5 32 1.635
8 EH 24590.0445 315 26 53 33 23 5 32 2.285
9 EH 24590.0450 400 30 65 38 25 5 36 2.95
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
Correspond. Mach. Handle DIN 39/DIN 98 (mm)
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG