1

EH 24590. Handwheels, DIN 950, light metal, d2 large, with keyway, without handle, form N-F/G

Manufacturer HALDER-Standard Parts
Description EH 24590.0101 Handwheels, DIN 950, light metal, d2 large, with keyway, without handle
Reference number EH 24590.0101
Material light metal (AL)
Mass 0.12 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes G (kg)
1 EH 24590.0101 80 12 24 16 13 3 0.12
2 EH 24590.0106 100 12 26 17 16 3 0.17
3 EH 24590.0111 125 14 28 18 18 3 0.25
4 EH 24590.0116 140 16 30 19 20 3 0.32
5 EH 24590.0121 160 16 32 20 20 3 0.4
6 EH 24590.0131 200 22 38 24 21 3 0.85
7 EH 24590.0141 250 26 45 28 22 5 1.25
8 EH 24590.0146 315 30 53 33 23 5 1.9
9 EH 24590.0151 400 34 65 38 25 5 2.4
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page