1

EH 24590. Handwheels, DIN 950, light metal, d2 small, without keyway, without handle, form B-F/A

Manufacturer HALDER-Standard Parts
Description EH 24590.0000 Handwheels, DIN 950, light metal, d2 small, without keyway, without handle
Reference number EH 24590.0000
Material light metal (AL)
Mass 0.12 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes G (kg)
1 EH 24590.0000 80 10 24 16 13 3 0.12
2 EH 24590.0005 100 10 26 17 16 3 0.17
3 EH 24590.0010 125 12 28 18 18 3 0.25
4 EH 24590.0015 140 14 30 19 20 3 0.32
5 EH 24590.0020 160 14 32 20 20 3 0.4
6 EH 24590.0030 200 18 38 24 21 3 0.85
7 EH 24590.0040 250 22 45 28 22 5 1.25
8 EH 24590.0045 315 26 53 33 23 5 1.9
9 EH 24590.0050 400 30 65 38 25 5 2.4
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page