1

EH 24580. Handwheels, DIN 950, case-iron, d2 large, without keyway, without handle, form B-F/A

Manufacturer HALDER-Standard Parts
Description EH 24580.0001 Handwheels, DIN 950, case-iron, d2 large, without keyway, without handle
Reference number EH 24580.0001
Material case-iron
Mass 0.36 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes G (kg)
1 EH 24580.0001 80 12 24 16 13 3 0.36
2 EH 24580.0006 100 12 26 17 16 3 0.5
3 EH 24580.0011 125 14 28 18 18 3 0.75
4 EH 24580.0016 140 16 30 19 20 3 0.94
5 EH 24580.0021 160 16 32 20 20 3 1.2
6 EH 24580.0031 200 22 38 24 21 3 2
7 EH 24580.0041 250 26 45 28 22 5 3.8
8 EH 24580.0046 315 30 53 33 23 5 5.8
9 EH 24580.0051 400 34 65 38 25 5 9.5
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page