1

EH 24580. Handwheels, DIN 950, case-iron, d2 small, without keyway, with rotating handle, form B-F/G

Manufacturer HALDER-Standard Parts
Description EH 24580. Handwheels, DIN 950, case-iron, d2 small, without keyway, with rotating handle EH 24460.
Reference number EH 24580.0200
Material Handwheel: grey cast iron
Mass 0.41 kg
Product selection
Selector Reference number D1 (mm) D2 H7 (mm) D3 (mm) L1 (mm) L2 (mm) Number of spokes Correspond. Mach. Handle DIN 39/DIN 98 (mm) G (kg)
1 EH 24580.0200 80 10 24 16 13 3 16 0.41
2 EH 24580.0205 100 10 26 17 16 3 16 0.55
3 EH 24580.0210 125 12 28 18 18 3 20 0.85
4 EH 24580.0215 140 14 30 19 20 3 20 1.04
5 EH 24580.0220 160 14 32 20 20 3 25 1.39
6 EH 24580.0230 200 18 38 24 21 3 25 2.19
7 EH 24580.0240 250 22 45 28 22 5 32 4.185
8 EH 24580.0245 315 26 53 33 23 5 32 6.185
9 EH 24580.0250 400 30 65 38 25 5 36 10.5
Reference number
D1 (mm)
D2 H7 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
Number of spokes
Correspond. Mach. Handle DIN 39/DIN 98 (mm)
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page