1

EH 24570. Disc-Type Handwheels, DIN 3670, d2 large, without steel bushing, with keyway, form N

Manufacturer HALDER-Standard Parts
Description EH 24570.0304 Disc-Type Handwheels, DIN 3670, d2 large, without steel bushing, with keyway, form N
Reference number EH 24570.0304
Material aluminium permanent-mould casting
Mass 129 g
Product selection
Selector Reference number d1 (mm) d2 H7 (mm) d3 (mm) l1 (mm) l2 (mm) b3 (mm) t (mm) Mass (g)
7 EH 24570.0304 80 12 26 29 16 4 13.8 129
2 EH 24570.0306 100 12 28 33 17 4 13.8 190
3 EH 24570.0311 125 14 31 36 18 5 16.3 250
4 EH 24570.0321 160 16 36 40 20 5 18.3 491
5 EH 24570.0331 200 22 42 45 24 6 24.8 933
6 EH 24570.0341 250 26 48 50 28 8 29.3 1662
8 EH 24570.0351 315 28 56 56 33 8 31.3 2670
9 EH 24570.0361 400 32 65 63 38 10 35.3 4720
Reference number
d1 (mm)
d2 H7 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
b3 (mm)
t (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page