1

EH 24561. Ball Knobs, Metal types, similar to DIN 319

Manufacturer HALDER-Standard Parts
Description EH 24561.0016 Ball Knobs, Metal types, similar to DIN 319
Reference number EH 24561.0016
Material Steel, polished, bright
Mass 16 g
Product selection
Selector Reference number Finish d1 (mm) d2 d3 (mm) h (mm) t1 min. (mm) G (g)
1 EH 24561.0016 steel 16 M 4 8 15 7 16
2 EH 24561.0020 steel 20 M 5 12 18 9 26
3 EH 24561.0025 steel 25 M 6 15 22.5 11 58
4 EH 24561.0032 steel 32 M 8 18 29 14.5 116
5 EH 24561.0040 steel 40 M 10 22 37 18 241
6 EH 24561.0050 steel 50 M 12 27 46 21 475
7 EH 24561.0216 stainless steel 16 M 4 8 15 7 16
8 EH 24561.0220 stainless steel 20 M 5 12 18 9 31
9 EH 24561.0225 stainless steel 25 M 6 15 22.5 11 59
10 EH 24561.0232 stainless steel 32 M 8 18 29 14.5 122
11 EH 24561.0240 stainless steel 40 M 10 22 37 18 242
12 EH 24561.0116 aluminium 16 M 4 8 15 7 7
13 EH 24561.0120 aluminium 20 M 5 12 18 9 12
14 EH 24561.0125 aluminium 25 M 6 15 22.5 11 22
15 EH 24561.0132 aluminium 32 M 8 18 29 14.5 44
16 EH 24561.0140 aluminium 40 M 10 22 37 18 87
17 EH 24561.0150 aluminium 50 M 12 27 46 21 173
Reference number
Finish
d1 (mm)
d2
d3 (mm)
h (mm)
t1 min. (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG