1

EH 24530. Cylindrical Handles, rotating

Manufacturer HALDER-Standard Parts
Description EH 24530.0008 Cylindrical Handles, rotating
Reference number EH 24530.0008
Material Cylindrical handle: plastic (PA), black, dull, Axe Part: steel, galvanized
Mass 14 g
Product selection
Selector Reference number Finish D1 (mm) D2 D3 (mm) D4 (mm) L1 (mm) L2 (mm) L3 (mm) SW (mm) G (g)
1 EH 24530.0008 Steel 14 M6 8 11 28 10 0.5 3 14
2 EH 24530.0010 Steel 18 M6 10 15 40 12 2.5 3 29
5 EH 24530.0020 Steel 21 M6 10 17 50 13 2.5 3 42
6 EH 24530.0021 Steel 21 M8 10 17 50 13 2.5 4 44
7 EH 24530.0030 Steel 22 M6 10 18 56 13 2.5 3 47
8 EH 24530.0031 Steel 22 M8 10 18 56 13 2.5 4 49
9 EH 24530.0040 Steel 23 M8 13 19 65 14 2.5 4 79
10 EH 24530.0041 Steel 23 M10 13 19 65 14 2.5 5 81
11 EH 24530.0050 Steel 26 M8 13 21 80 16 2.5 4 107
12 EH 24530.0051 Steel 26 M10 13 21 80 16 2.5 5 109
3 EH 24530.0060 Steel 28 M10 13 22 90 16 2.5 5 125
4 EH 24530.0071 Steel 31 M12 14 25 102 20 2.5 6 175
13 EH 24530.0210 Stainless Steel 18 M6 10 15 40 12 2.5 3 29
14 EH 24530.0220 Stainless Steel 21 M6 10 17 50 13 2.5 3 42
15 EH 24530.0240 Stainless Steel 23 M8 13 19 65 14 2.5 4 79
16 EH 24530.0251 Stainless Steel 26 M10 13 21 80 16 2.5 5 109
17 EH 24530.0260 Stainless Steel 28 M10 13 22 90 16 2.5 5 125
18 EH 24530.0271 Stainless Steel 31 M12 14 25 102 20 2.5 6 175
Reference number
Finish
D1 (mm)
D2
D3 (mm)
D4 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
SW (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG