1

EH 24520. Thumb Kob, with knurling

Manufacturer HALDER-Standard Parts
Description EH 24520. Thumb Kob, with knurling
Part number EH 24520.0022
Mass 26 g
Material Steel, blackened
Product selection
Selector Reference number D1 (mm) D2 (mm) D3 (mm) H1 (mm) H2 (mm) T min. (mm) G (g)
13 EH 24520.0022 21 M 4 12.5 18 10.5 10 26
14 EH 24520.0023 21 M 5 12.5 18 10.5 10 25
15 EH 24520.0025 25 M 6 14.5 22.5 14 12 42
16 EH 24520.0026 25 M 8 14.5 22.5 14 12 39
17 EH 24520.0028 31 M 8 18.5 27 17 15 75
18 EH 24520.0029 31 M 10 18.5 27 17 17 70
Reference number
D1 (mm)
D2 (mm)
D3 (mm)
H1 (mm)
H2 (mm)
T min. (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG